IESNA:LM-63-2002
[TEST]P950800
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13709
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2752 2753.4 2747.6 2735.3 2663.5 2588.8 2576.5 2635.9 2773.7 2957.2
3179.1 3434.3 3703.4 3899.9 4050.7 4200.1 4336.4 4418.4 4446.6 4416.2
4262.4 3986.2 3633 3073.2 2256.7 1314 1020.3 933.3 829.6 675.8
519.2 403.2 302.4 189.3 108 43.5 0
2752 2740.3 2734.5 2726.6 2657 2580.8 2569.9 2623.6 2756.3 2945.6
3161.7 3408.2 3677.2 3880.3 4025.3 4177.6 4312.5 4399.5 4440.1 4403.8
4238.5 3968 3609.1 3025.3 2185.6 1272.6 1008.7 924.6 819.4 664.2
512.7 398.1 287.9 182 105.1 42.1 0
2752 2748.3 2745.4 2737.4 2682.3 2609.1 2585.9 2630.1 2746.2 2923.8
3134.1 3370.5 3637.4 3872.3 4034.7 4185.6 4344.4 4452.4 4519.9 4514.1
4402.4 4154.4 3814.3 3284.9 2503.9 1480.8 1026.8 932.5 845.5 725.2
585.2 435.1 322 210.3 114.6 52.2 0
2752 2745.4 2741.8 2748.3 2710.6 2647.5 2619.2 2641.7 2722.9 2865.1
3054.3 3265.4 3509.7 3773.7 3984.7 4152.2 4313.2 4453.2 4536.6 4575.7
4532.2 4379.9 4108.7 3633 2916.6 1865.8 1056.5 876.7 797.7 703.4
603.3 501.1 388 258.9 147.9 66 0
2752 2749.1 2751.2 2765.7 2758.5 2725.1 2683.8 2679.4 2716.4 2801.3
2931.8 3100 3301.6 3533.7 3786.7 4021 4203 4361.1 4501 4604
4633 4569.2 4410.4 4151.5 3645.3 2747.6 1529.3 775.9 610.6 514.1
419.1 337.9 263.2 185.6 100.8 37 0
2752 2753.4 2761.4 2781 2799.8 2799.8 2780.2 2762.1 2765 2800.5
2870.9 2981.1 3129.8 3305.2 3501.8 3751.2 4016.6 4240.7 4370.5 4431.4
4471.3 4490.9 4484.3 4476.4 4398.8 3941.9 2951.4 1643.9 747.6 480.1
377.8 293 213.9 147.2 84.8 31.2 0
2752 2754.9 2770.1 2793.3 2826.6 2856.4 2876.7 2892.6 2891.2 2918.7
2965.1 3036.2 3134.8 3248 3386.5 3555.4 3747.6 3958.6 4148.6 4306
4464.8 4643.1 4821.5 5007.2 5237 5366.1 4968 3930.3 2539.5 1275.5
612 376.4 255.3 166.1 95 33.4 0
2752 2757 2778.1 2811.4 2847.7 2883.9 2927.4 2976.7 3036.2 3112.4
3209.5 3321.2 3441.6 3575 3733.8 3928.1 4147.9 4390.1 4654 4939.7
5269.7 5630.1 6033.3 6434.3 6883.9 7406.7 7916.5 8045.6 7577.1 6464
4804.9 3047.8 1777.3 981.9 433.6 104.4 0
2752 2764.3 2789.7 2828.1 2865.8 2899.9 2941.2 2997.8 3063.8 3163.8
3295.8 3447.4 3627.2 3849.1 4118.9 4453.2 4840.4 5288.5 5771.5 6264.6
6825.1 7357.4 7985.4 8623.5 9389.3 10142 11099.2 12124.5 12940.3 12854.8
11312.4 8524.9 5388.6 2159.5 394.5 87 0
2752 2763.6 2794.7 2831 2868.7 2909.3 2952.1 3009.4 3078.3 3177.6
3299.4 3445.9 3619.2 3841.9 4118.1 4469.1 4870.8 5356.7 5893.3 6443
7020.2 7609.7 8241.4 8930.2 9665.5 10432 11302.2 12247.8 13171.7 13334.8
11796 8609.7 4884.6 1271.9 271.2 80.5 0
2752 2762.8 2787.5 2836.1 2876 2920.2 2956.4 3009.4 3081.9 3168.9
3274.1 3393.7 3530 3717.1 3963 4260.3 4619.9 5062.3 5566.3 6115.9
6668.5 7234.8 7820 8444.4 9126 9796.1 10494.4 11105.7 11570.5 11237.7
9685.1 6674.3 2905 560.5 169 55.8 0
2752 2759.9 2793.3 2835.3 2873.8 2912.2 2948.5 2990.5 3049.3 3112.4
3187 3259.6 3332.1 3430 3573.5 3763.5 3992 4298.7 4659.8 5068.8
5514.1 5974.5 6427 6886.8 7364.6 7812.1 8260.9 8667.7 8754 7995.5
6447.3 4430 1890.5 376.4 113.1 31.2 0
2752 2759.9 2787.5 2819.4 2851.3 2870.9 2890.5 2907.1 2922.4 2940.5
2946.3 2926.7 2889.7 2850.6 2823 2821.6 2860.7 2972.4 3153.7 3382.1
3652.6 3950.6 4250.8 4549.6 4839.7 5081.1 5224.7 5305.2 5100.7 4290.7
3146.4 1945.6 775.9 220.4 81.2 20.3 0
2752 2749.8 2756.3 2765.7 2759.9 2721.5 2662 2572.8 2455.4 2300.2
2105.8 1879.6 1654.8 1467 1317.6 1194.3 1099.3 1038.4 1007.2 1000
1019.6 1058.7 1096.4 1133.4 1150.8 1122.5 1035.5 897 685.3 486.6
353.9 256.7 187.1 131.3 79 21 0
2752 2733.8 2711.3 2667.1 2587.3 2454.6 2277 2051.5 1799.1 1570
1382.1 1219 1068.1 956.5 895.6 867.3 847.7 823.8 798.4 774.5
746.2 707.7 662.8 622.9 584.5 546 508.3 467.7 419.9 365.5
309.6 255.3 197.2 135.6 74 16.7 0
2752 2715.7 2649.7 2538 2364 2116.7 1845.5 1587.4 1397.4 1235.7
1097.9 1020.3 975.3 936.2 895.6 861.5 843.4 836.8 824.5 796.9
757.1 717.2 676.6 637.4 594.6 552.6 509.8 464.1 419.9 371.3
319.8 262.5 197.2 127.6 65.3 13.8 0
2752 2704.1 2593.1 2411.1 2144.3 1818.7 1543.1 1352.4 1200.1 1105.1
1060.2 1018.8 975.3 928.9 886.1 860 852.1 847.7 837.6 804.9
729.5 686.7 648.3 611.3 577.2 545.3 506.2 462.6 416.2 364
307.5 246.6 182.7 123.3 66 18.1 0
2752 2685.2 2530.8 2279.2 1934 1594.6 1377.8 1217.5 1130.5 1092.8
1045.7 1000 968.8 935.4 889.8 860.8 847.7 830.3 753.4 720.8
709.9 705.6 693.2 673.7 643.9 604.8 549.7 498.2 441.6 385.1
327 269 208.8 147.9 87 29.7 0
2752 2680.2 2491.6 2179.1 1786.8 1480 1286.4 1162.4 1125.4 1082.7
1030.4 994.9 972.4 942.7 888.3 851.3 822.3 742.6 715 703.4
694 691.8 683.1 659.9 620 572.9 522.1 467 409.7 358.2
308.2 258.9 211.7 163.9 164.6 124.7 0
2752 2660.6 2436.5 2083.4 1675.1 1411.1 1231.3 1151.5 1124.7 1076.1
1026.1 994.2 975.3 945.6 881.8 825.9 752.7 695.4 677.3 660.6
649.7 643.2 613.5 580.1 542.4 504.7 460.5 417.7 370.6 322.7
277.7 231.3 187.8 226.2 203 68.2 0
2752 2654.8 2416.9 2049.3 1629.4 1356 1195.1 1147.2 1122.5 1075.4
1026.1 996.4 982.6 955 877.4 795.5 699.8 659.9 634.5 614.2
604.1 581.6 543.9 509.1 473.5 433.6 398.8 364 327 293.7
277 219 182 251.6 116 29 0
2752 2664.2 2431.4 2053.6 1639.6 1374.2 1201.6 1150.1 1129.8 1083.4
1030.4 1002.2 987.7 963 887.6 796.2 698.3 658.4 631.6 610.6
599 577.2 540.2 507.6 471.3 432.9 394.5 359.7 325.6 285
249.5 205.2 182 252.4 100.1 24.7 0
